IESNA:LM-63-2002
[TEST]P941070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16542
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1509 1499.5 1479.7 1462.5 1458.2 1460 1465.1 1474.6 1483.2 1485.7
1486.6 1499.5 1526.2 1570 1643.1 1746.3 1871.8 2023.1 2216.6 2447
2708.4 3028.2 3416 3857.1 4331.7 4841.6 5330.8 5558.7 5225.1 4037.7
2196.8 619.9 190 112.6 64.5 26.7 0
1509 1503.8 1483.2 1466 1461.7 1462.5 1467.7 1477.2 1484.9 1487.5
1489.2 1502.9 1528.7 1575.2 1646.5 1750.6 1877.8 2030 2228.6 2459.1
2729 3058.3 3461.6 3893.2 4376.4 4899.2 5378.1 5584.5 5172.6 3947.4
2094.5 581.2 184 103.2 60.2 24.1 0
1509 1502.1 1482.3 1464.3 1456.5 1457.4 1460 1465.1 1468.6 1472
1477.2 1491.8 1519.3 1563.1 1635.4 1730.8 1852.9 1997.3 2183.9 2411.8
2696.4 3052.3 3470.2 3934.5 4416 4926.7 5409.1 5660.1 5354.9 4263.8
2531.3 933.8 249.3 123.8 73.1 28.4 0
1509 1498.6 1479.7 1460 1449.6 1447.1 1448.8 1449.6 1449.6 1455.7
1464.3 1480.6 1508.1 1551.1 1613 1704.1 1825.4 1973.3 2159.8 2386.8
2694.6 3062.6 3532.1 4060.9 4602.6 5133.9 5630 5910.3 5755.6 4949.1
3398 1644 495.2 180.6 87.7 27.5 0
1509 1498.6 1480.6 1460 1447.1 1444.5 1446.2 1446.2 1446.2 1453.1
1468.6 1483.2 1506.4 1543.4 1599.2 1683.5 1805.6 1957.8 2145.2 2384.2
2699.8 3120.2 3662.8 4305.1 4965.4 5556.9 6034.1 6336.8 6372.9 5960.2
4753 2858.9 1214 309.5 104 24.1 0
1509 1496.1 1478 1457.4 1443.6 1441 1443.6 1447.1 1447.1 1453.9
1470.3 1482.3 1500.4 1539.9 1599.2 1683.5 1802.2 1957.8 2148.7 2400.6
2729.9 3182.2 3789.2 4529.5 5280.9 5933.5 6411.6 6767.6 6985.9 6846.7
5934.4 4166.6 1995.6 626.8 133.3 31 0
1509 1498.6 1479.7 1458.2 1444.5 1441 1442.8 1446.2 1446.2 1453.1
1468.6 1484.9 1508.1 1545.9 1604.4 1690.4 1810.8 1962.1 2151.2 2390.3
2705.8 3127.1 3672.2 4305.1 4958.5 5563 6061.6 6409 6455.4 6001.5
4862.2 2968.9 1166.8 300.9 86.8 23.2 0
1509 1500.4 1482.3 1460.8 1447.1 1443.6 1446.2 1448.8 1451.4 1458.2
1469.4 1487.5 1516.7 1560.6 1623.3 1710.2 1833.1 1982.7 2169.3 2403.2
2712.7 3103 3575.1 4090.1 4617.2 5149.4 5654.1 5937 5743.5 4987.7
3495.1 1680.1 501.3 188.3 89.4 27.5 0
1509 1502.9 1484 1463.4 1452.2 1450.5 1453.9 1460.8 1466.8 1472.9
1480.6 1496.1 1526.2 1573.4 1644 1741.1 1862.3 2009.4 2193.4 2416.1
2698.1 3048 3458.1 3906.1 4373.8 4879.4 5376.4 5626.6 5363.5 4460.7
2818.5 1107.4 317.3 151.3 80.8 32.7 0
1509 1504.7 1484.9 1464.3 1454.8 1453.9 1460 1472 1482.3 1488.3
1494.3 1509.8 1538.2 1586.3 1660.3 1764.3 1891.6 2045.5 2234.6 2463.4
2728.2 3057.5 3436.7 3862.3 4314.5 4815.8 5293 5480.4 5126.2 3979.2
2180.5 656.9 200.3 101.5 54.2 21.5 0
1509 1503.8 1484.9 1464.3 1454.8 1454.8 1460.8 1472 1483.2 1488.3
1493.5 1506.4 1535.6 1581.2 1654.3 1755.7 1882.1 2042.9 2232.9 2449.6
2710.1 3025.7 3403.1 3831.3 4262.9 4764.2 5251.7 5482.1 5182.9 4098.7
2322.3 730 211.5 110.1 56.7 19.8 0
